IESNA:LM-63-2002
[TEST]P956037
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-760-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]88670
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
10403.7 13026.4 15397.4 17232.8 18729.5 19576.3 19974.5 20116.3 20835 22372.9
24913.1 28121.7 31279.9 33801.9 36008 38022 39294.4 39619.4 38836.7 36854.8
32854.4 25938.4 21411.7 17933.1 14202.7 9991.8 6568.1 4604.6 3593 3103.3
2814.9 2366.4 2004.8 695.7 338.7 54.9 0
10403.7 13118 15511.8 17379.2 18752.4 19681.5 20157.5 20290.3 20885.3 22272.2
24620.2 27764.7 30863.4 33472.3 35701.4 37715.3 39225.7 39770.4 39271.5 37591.7
34250.4 27860.8 22276.7 18706.6 15022 10893.5 7163.2 4833.4 3707.5 3213.1
2842.4 2403 2023.1 860.5 361.6 68.7 0
10403.7 13003.5 15351.6 17237.4 18706.6 19773.1 20363.5 20615.3 21082.1 22327.1
24327.3 27119.3 30094.4 32717.1 34836.3 36529.8 38118.1 38891.6 38694.8 37353.7
34666.9 30277.5 24135 19850.9 16193.8 12193.4 8142.7 5410.1 4000.4 3323
2933.9 2554 2187.9 1670.6 851.3 100.7 0
10403.7 13003.5 15282.9 17164.1 18734.1 19937.8 20743.4 21164.5 21603.9 22565.1
24052.7 26217.6 28790 31257 33243.5 34872.9 36241.5 37349.1 37646.6 37207.2
35591.5 32593.5 28382.6 23398.1 18706.6 14536.9 10165.7 6508.6 4439.8 3377.9
2915.6 2531.1 2160.4 1721 1208.4 471.4 0
10403.7 12619.1 14829.8 16761.3 18418.2 19882.9 21050.1 21823.6 22317.9 23077.7
24313.5 25901.8 27956.9 30048.7 31929.8 33550.1 34868.3 36040.1 36873.1 37097.4
36653.4 35289.4 32643.9 28643.5 23970.3 19196.4 14303.4 9428.8 5922.8 3972.9
3030 2691.3 2338.9 1785.1 1203.8 375.3 0
10403.7 12417.7 14413.3 16294.5 18033.8 19644.9 21109.6 22267.6 23054.8 23791.8
24716.3 26043.7 27581.6 29407.9 31247.9 33078.7 34634.9 35852.4 36772.4 37532.2
38122.7 37925.8 37097.4 35216.2 31966.5 27755.5 22340.8 17132.1 11520.6 7112.8
4613.7 3153.6 2284 1382.3 695.7 183.1 0
10403.7 12033.2 13767.9 15539.3 17260.2 18949.2 20578.6 22029.6 23233.4 24199.1
25178.6 26249.7 27426 28890.6 30570.4 32474.5 34433.5 36323.9 37999.1 39472.9
40814 42287.8 42951.5 43363.4 43271.9 41404.4 37838.9 32158.7 24643.1 16692.7
9634.8 5002.8 2554 1473.8 718.6 247.2 0
10403.7 11740.3 13131.7 14651.3 16225.8 17713.4 19310.8 20862.4 22354.6 23672.8
24991 26213 27320.7 28515.3 29769.5 31115.1 32675.9 34442.7 36374.2 38424.7
40662.9 43876.1 46471.3 48055 49858.3 51162.8 51332.2 49579.1 45020.3 37642.1
27426 17699.6 9021.5 3680 1313.6 256.3 0
10403.7 11213.9 12193.4 13328.5 14573.5 15891.7 17232.8 18560.1 19873.8 21224
22638.3 23947.4 25370.9 26858.4 28405.5 29957.1 31678.1 33609.6 35747.1 38168.4
40997.1 45285.8 49542.5 52458.1 56179.3 60559.6 65246.5 68372.7 67704.4 61410.9
48453.2 31412.6 13323.9 4069 1281.6 265.5 0
10403.7 11122.4 12097.3 13140.9 14317.2 15562.1 16834.6 18102.4 19356.6 20629
21883.1 23183 24556.1 26043.7 27581.6 29179 30954.9 32918.5 35115.5 37619.2
40443.2 44983.7 49272.5 52430.7 56408.2 61182.1 66299.3 69558.2 68940.3 62248.5
48164.8 29453.6 11287.1 3117 1007 228.9 0
10403.7 10774.5 11278 11955.4 12774.7 13667.2 14568.9 15516.4 16495.9 17484.5
18482.3 19512.2 20551.2 21649.7 22830.6 24080.1 25453.2 27009.5 28886.1 31028.2
33637.1 37784 40928.4 44031.7 47817 52371.2 56646.2 58499.9 56563.8 49180.9
36305.5 20207.9 5826.6 1222.1 407.4 91.5 0
10403.7 10518.2 10802 11209.3 11772.3 12381.1 13044.7 13726.7 14417.9 15154.8
15873.4 16564.5 17278.5 17988 18738.6 19530.5 20363.5 21375.1 22546.8 24066.4
26263.4 28991.3 30849.6 32927.6 35413 38122.7 39971.8 39326.4 36095 30034.9
21690.9 11099.5 3620.5 1080.2 370.7 87 0
10403.7 10289.3 10330.5 10518.2 10824.8 11140.7 11557.2 11969.1 12376.5 12802.1
13172.9 13507 13786.2 14042.5 14221 14335.5 14449.9 14527.7 14655.9 14953.4
15667.4 16088.5 16166.3 16321.9 16564.5 16784.2 16184.6 14285.1 11575.5 8577.5
5831.2 3304.7 1656.9 700.3 338.7 119 0
10403.7 9808.7 9456.3 9273.2 9254.9 9328.1 9451.7 9589 9685.1 9744.6
9740.1 9625.6 9447.1 9195.4 8861.3 8453.9 7964.2 7456.1 6989.2 6554.4
6105.8 5707.6 5373.5 5098.9 4860.9 4618.3 4316.2 3908.8 3345.9 2590.6
1885.8 1386.9 961.2 617.9 352.4 100.7 0
10403.7 9364.7 8719.4 8435.6 8366.9 8426.4 8554.6 8691.9 8760.6 8742.3
8646.1 8476.8 8229.6 7923 7565.9 7199.8 6819.9 6440 6064.7 5652.7
5236.2 4860.9 4586.3 4421.5 4357.4 4366.6 4357.4 4229.2 3913.4 3387.1
2576.9 1775.9 1245 819.3 407.4 91.5 0
10403.7 9016.9 8238.8 7932.1 7945.8 8119.8 8312 8435.6 8444.7 8362.4
8202.2 7973.3 7703.3 7392 7062.5 6737.5 6394.2 6032.6 5661.9 5318.6
5057.7 4833.4 4682.4 4586.3 4503.9 4407.7 4256.7 4101.1 3908.8 3602.2
3135.3 2462.5 1615.7 892.5 425.7 91.5 0
10403.7 8682.8 7881.8 7675.8 7804 8042 8229.6 8321.2 8284.5 8142.7
7923 7662.1 7360 7062.5 6746.6 6440 6229.4 5977.7 5661.9 5410.1
5240.8 5016.5 4664.1 4384.9 4201.8 4023.3 3840.2 3657.1 3492.3 3341.3
3162.8 2874.4 2352.6 1803.4 1057.3 256.3 0
10403.7 8495.1 7694.1 7579.7 7799.4 8028.2 8215.9 8270.8 8183.9 7959.6
7689.5 7382.9 7053.3 6760.4 6508.6 6366.7 6197.4 6023.5 5854.1 5478.8
5144.7 4879.2 4613.7 4366.6 4110.2 3886 3666.3 3464.9 3254.3 3011.7
2773.7 2558.6 2242.8 1936.1 1354.8 526.4 0
10403.7 8334.9 7575.1 7561.4 7804 8023.7 8188.4 8206.7 8074 7831.4
7524.8 7186 6884 6604.8 6417.1 6256.9 6050.9 5771.7 5524.6 5227
4998.2 4741.9 4490.1 4261.3 4069 3872.2 3661.7 3446.6 3194.8 2915.6
2608.9 2338.9 1991 1505.9 997.8 416.5 0
10403.7 8243.4 7515.6 7556.8 7822.3 8037.4 8183.9 8156.4 7987 7698.7
7341.7 7007.5 6723.8 6508.6 6407.9 6165.4 5790 5355.2 5181.3 5034.8
4773.9 4572.5 4398.6 4142.3 3950 3799 3602.2 3368.7 3089.5 2782.9
2448.7 2302.3 1981.9 1295.3 942.9 576.7 0
10403.7 8225 7479 7561.4 7826.8 8046.5 8179.3 8142.7 7936.7 7611.7
7250.1 6920.6 6641.4 6508.6 6353 6046.3 5497.1 5135.5 5044 4865.5
4636.6 4389.4 4156 3977.5 3867.6 3771.5 3593 3373.3 3107.9 2801.2
2476.2 2558.6 2041.4 1364 1039 384.5 0
10403.7 8225 7474.4 7575.1 7831.4 8051.1 8174.7 8156.4 7955 7616.3
7250.1 6916 6636.8 6513.2 6339.3 6028 5455.9 5140.1 5066.8 4860.9
4622.9 4352.8 4160.6 3922.6 3890.5 3771.5 3588.4 3373.3 3126.2 2796.6
2485.4 2522 1753 1409.7 1025.3 370.7 0
